IESNA:LM-63-2002
[TEST]P949251
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-9)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB4A-760-U-SLR-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](4) 70 CRI, 5700K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND SPILL LIGHT ELIMINATOR RIGHT OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 5700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]14516
TILT=NONE
104 -1 1 37 41 1 1 1 1 0
1 1 114
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90 95 105 115 125 135 145 155 165 175
180 185 195 205 215 225 235 245 255 265
270 275 285 295 305 315 325 335 345 355
360
2010 2271 2531 2751 2919 3021 3096 3174 3248 3333
3437 3549 3688 3840 4030 4301 4675 5181 5849 6704
7811 9138 10368 11082 10946 9898 7956 5772 3704 2633
1817 1139 634 138 0 0 0
2010 2232 2468 2660 2803 2897 2962 3033 3108 3185
3282 3398 3533 3683 3863 4099 4416 4835 5371 6116
7087 8019 8476 8319 7768 6844 5388 3646 1969 1163
641 287 111 14 0 0 0
2010 2209 2392 2526 2627 2688 2731 2787 2836 2883
2949 3037 3141 3241 3348 3479 3633 3818 4045 4272
4341 4113 3536 2859 2105 1461 1032 745 523 376
254 152 85 38 7 0 0
2010 2152 2288 2388 2446 2476 2497 2506 2500 2477
2443 2425 2405 2357 2252 2102 1946 1797 1669 1582
1538 1498 1443 1350 1279 1224 1054 854 564 395
282 196 130 56 8 0 0
2010 2095 2193 2267 2307 2317 2294 2232 2132 2002
1862 1749 1675 1630 1594 1541 1465 1392 1335 1305
1305 1313 1315 1307 1248 1118 980 888 748 601
436 286 156 61 4 0 0
2010 2049 2096 2150 2189 2185 2132 2029 1904 1787
1690 1621 1581 1551 1516 1462 1386 1294 1204 1133
1095 1100 1131 1152 1144 1109 1033 910 773 644
523 411 299 174 75 0 0
2010 1987 2002 2040 2082 2102 2071 2003 1927 1859
1790 1712 1631 1552 1475 1394 1305 1211 1122 1049
984 929 882 852 843 840 824 788 726 639
493 338 187 99 36 0 0
2010 1946 1909 1917 1978 2056 2117 2122 2079 2011
1932 1838 1729 1614 1505 1401 1302 1206 1120 1053
1004 972 946 914 865 788 708 650 598 540
464 359 231 134 44 0 0
2010 1897 1811 1798 1858 2009 2171 2247 2224 2138
2035 1930 1819 1696 1573 1453 1340 1236 1145 1075
1022 985 970 960 938 890 832 766 699 621
526 410 302 190 62 0 0
2010 1850 1721 1657 1688 1840 2063 2242 2285 2210
2085 1965 1854 1738 1623 1508 1394 1283 1186 1112
1050 1009 979 966 947 912 862 806 745 677
583 463 340 187 58 2 0
2010 1808 1666 1582 1594 1730 1936 2116 2217 2189
2084 1965 1854 1744 1636 1528 1416 1306 1210 1129
1060 1013 978 957 935 895 836 772 708 633
540 418 304 162 44 0 0
2010 1800 1631 1514 1492 1582 1743 1927 2049 2061
1996 1895 1795 1702 1610 1511 1407 1302 1205 1122
1051 1000 956 916 868 797 698 583 475 386
298 199 121 61 5 0 0
2010 1751 1543 1379 1298 1302 1353 1422 1477 1506
1506 1470 1424 1375 1321 1264 1208 1147 1074 999
927 845 760 686 611 510 410 337 279 222
163 101 47 13 0 0 0
2010 1715 1476 1277 1154 1101 1084 1082 1076 1067
1048 1012 969 918 858 809 761 724 700 690
677 649 604 547 479 408 342 284 229 179
128 72 31 5 0 0 0
2010 1697 1431 1214 1071 1000 963 931 895 855
819 790 757 730 698 666 632 588 539 498
456 418 385 359 330 294 254 214 171 131
89 56 27 1 0 0 0
2010 1682 1404 1181 1031 951 902 855 810 765
722 685 650 615 583 552 519 485 453 419
387 359 334 307 275 247 215 179 138 102
74 44 15 0 0 0 0
2010 1696 1413 1186 1024 930 867 819 778 738
698 660 621 586 554 522 489 453 417 380
348 321 298 278 258 236 206 173 144 119
92 63 23 0 0 0 0
2010 1704 1423 1193 1020 906 839 796 758 718
680 642 608 576 546 514 482 446 410 374
342 319 300 284 265 239 204 175 153 130
102 68 27 8 0 0 0
2010 1704 1434 1202 1017 887 816 775 737 699
657 621 590 556 523 490 456 422 388 356
330 313 297 280 254 218 174 153 131 107
78 41 17 4 0 0 0
2010 1738 1477 1244 1042 891 811 768 730 698
661 626 592 559 525 492 458 425 394 366
343 325 307 285 253 202 152 131 110 87
62 36 19 8 2 0 0
2010 1758 1506 1273 1064 905 816 769 732 698
663 629 596 563 531 499 466 434 404 377
354 335 315 290 255 202 150 129 107 85
59 35 20 10 5 0 0
2010 1766 1525 1298 1084 930 820 774 733 704
671 638 606 574 543 513 481 449 419 389
365 345 324 301 258 205 159 139 116 93
66 40 24 15 9 4 0
2010 1822 1612 1395 1180 991 858 784 744 712
683 653 623 593 562 531 500 468 439 411
386 363 340 314 282 241 190 162 138 114
87 55 34 22 16 8 0
2010 1864 1691 1498 1292 1096 932 809 748 712
683 654 625 595 565 533 499 468 438 410
387 363 338 310 279 245 206 173 149 125
100 72 37 22 14 7 0
2010 1904 1783 1630 1459 1271 1087 910 776 719
685 654 625 595 563 532 499 466 434 400
368 338 310 284 262 236 204 170 138 113
91 68 38 17 9 3 0
2010 1968 1910 1821 1677 1512 1347 1179 961 786
703 664 632 601 571 540 508 476 443 408
375 342 312 284 257 229 199 170 138 105
81 57 36 19 9 4 0
2010 2034 2046 2034 1965 1857 1729 1587 1405 1170
927 747 661 622 593 565 535 509 484 454
424 387 350 316 289 263 289 303 229 183
121 89 51 25 12 6 0
2010 2099 2186 2257 2285 2263 2192 2099 2012 1908
1749 1533 1280 1022 813 702 670 646 604 566
537 511 474 447 471 489 412 313 190 142
106 77 52 30 15 5 0
2010 2165 2328 2480 2593 2658 2662 2625 2590 2579
2572 2542 2483 2409 2315 2206 2069 1938 1892 2064
2437 2792 2845 2466 1740 1031 609 383 265 194
147 106 72 41 16 4 0
2010 2229 2458 2685 2875 2997 3055 3075 3095 3130
3184 3254 3338 3415 3492 3550 3642 3807 4115 4619
5273 5982 6674 7206 7268 6769 5811 4540 3170 1981
1151 685 390 147 45 2 0
2010 2252 2517 2780 2998 3142 3214 3245 3274 3314
3369 3435 3521 3608 3702 3830 4014 4282 4678 5227
5956 6918 8230 9858 10908 10654 9875 8803 7646 6548
5425 4186 2865 1684 683 172 0
2010 2269 2557 2857 3095 3251 3328 3351 3363 3369
3384 3404 3430 3441 3476 3554 3691 3909 4262 4781
5480 6455 7922 10078 12945 13857 13121 12248 11282 10276
8792 6870 4788 2915 1151 368 0
2010 2307 2647 2994 3281 3455 3505 3474 3400 3293
3175 3062 2950 2846 2795 2856 3122 3594 4165 4700
5207 5798 6606 7771 10002 12674 12129 10834 9984 9402
8573 7374 5761 4010 1568 258 0
2010 2327 2740 3118 3420 3567 3564 3437 3236 3024
2823 2655 2525 2449 2524 2897 3532 4308 5127 5990
6934 7833 8691 9686 11157 13035 13400 12432 11346 10233
8911 7136 5034 2437 954 107 0
2010 2358 2760 3158 3466 3614 3551 3327 3044 2817
2615 2454 2339 2313 2530 3105 3959 5032 6355 7963
9726 11539 13351 14980 16831 18533 18964 18185 16700 14719
12114 8527 5534 3060 1476 171 0
2010 2360 2765 3158 3456 3588 3524 3306 3025 2773
2571 2413 2309 2324 2626 3304 4282 5564 7193 9047
10937 12787 14648 16566 18735 20312 20401 19157 16989 14121
11123 8262 5399 3141 1245 157 0
2010 2360 2755 3134 3407 3532 3517 3376 3159 2921
2709 2551 2442 2433 2671 3267 4141 5186 6407 7761
9114 10473 11779 13091 14889 16651 17122 16245 14754 12813
10646 8252 6215 3701 1405 124 0
2010 2333 2701 3046 3296 3424 3465 3442 3347 3204
3045 2892 2760 2689 2755 3078 3665 4422 5229 5977
6699 7333 7931 8767 10357 11954 11748 10392 9140 8033
6651 4998 3353 1631 458 56 0
2010 2332 2661 2964 3183 3305 3375 3420 3443 3450
3438 3404 3362 3316 3309 3390 3638 4072 4680 5372
6165 7149 8449 10137 11911 12245 10387 8027 5904 4299
3374 2465 1788 1052 293 12 0
2010 2277 2554 2809 2995 3107 3190 3262 3329 3414
3506 3598 3715 3827 3979 4206 4533 5000 5707 6671
7849 9216 10840 12656 13307 12348 10081 7565 5109 3685
2666 1779 1071 247 6 0 0
2010 2271 2531 2751 2919 3021 3096 3174 3248 3333
3437 3549 3688 3840 4030 4301 4675 5181 5849 6704
7811 9138 10368 11082 10946 9898 7956 5772 3704 2633
1817 1139 634 138 0 0 0
